20CB ADPT - TC PL
409800-01
Tools409800-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Adapter |
| Product height in | 28.250 |
| Product height mm | 717.550 |
| Product length in | 28.250 |
| Product length mm | 717.550 |
| Product Material | Steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | CB |
| Sub brand | Airflex |