20CB500 ADAPTER
409800
Tools409800 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Adapter |
| Product height in | 28.000 |
| Product height mm | 711.200 |
| Product length in | 28.000 |
| Product length mm | 711.200 |
| Product Material | Steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Series | CB |
| Sub brand | Airflex |