20CB500 INT.FLANGE DRUM
409802
Tools409802 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 20.000 |
| Product height mm | 508.000 |
| Product length in | 20.000 |
| Product length mm | 508.000 |
| Product Material | Gray Cast Iron |
| Product width in | 5.750 |
| Product width mm | 146.050 |
| Sub brand | Airflex |