Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
409981
DRUM, 46VC1200 FEMALE REG
409981
Where to buy
Export PDF
Tools
Add to comparison
409981
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
45.000
Product height mm
1143.000
Product length in
45.000
Product length mm
1143.000
Product width in
13.625
Product width mm
346.075
Sub brand
AIRFLEX
Airflex