4CB SHVE CL DR
410175
Tools410175 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.062 |
| Product height mm | 103.175 |
| Product length in | 4.062 |
| Product length mm | 103.175 |
| Product Material | Gray Cast Iron |
| Product width in | 4.250 |
| Product width mm | 107.950 |
| Sub brand | Airflex |