14VC1000 4V CON TUBE
410278
Tools410278 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 20.125 |
| Product height mm | 511.175 |
| Product length in | 20.125 |
| Product length mm | 511.175 |
| Product Material | Neoprene |
| Product width in | 10.500 |
| Product width mm | 266.700 |
| Sub brand | Airflex |