Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 42.000 |
| Product height mm | | 1066.800 |
| Product length in | | 42.000 |
| Product length mm | | 1066.800 |
| Product width in | | 13.625 |
| Product width mm | | 346.075 |
| Sub brand | AIRFLEX | Airflex |