Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
410824
DRUM, 32VC1000 REGISTERED
410824
Where to buy
Export PDF
Tools
Add to comparison
410824
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
32.000
Product height mm
812.800
Product length in
32.000
Product length mm
812.800
Product width in
11.500
Product width mm
292.100
Sub brand
AIRFLEX
Airflex