Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 49.000 | |
| Product height mm | 1244.600 | |
| Product length in | 49.000 | |
| Product length mm | 1244.600 | |
| Product Material | CAST IRON | Cast Iron |
| Product width in | 24.000 | |
| Product width mm | 609.600 | |
| Sub brand | AIRFLEX | Airflex |
