Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Configuration | DUAL APPLICATION | Dual application |
| Friction width | 16 INCH | 16 inch |
| Item type | CLUTCH | Clutch |
| Product height in | 77.000 | |
| Product height mm | 1955.800 | |
| Product length in | 77.000 | |
| Product length mm | 1955.800 | |
| Product width in | 18.500 | |
| Product width mm | 469.9 | |
| Size | 60 | 60 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 75 psi lb-in | 4366000 |