30CB525 DL INT FLG DR
411869
Tools411869 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 30.000 |
| Product height mm | 762.000 |
| Product length in | 30.000 |
| Product length mm | 762.000 |
| Product Material | Gray Cast Iron |
| Product width in | 14.312 |
| Product width mm | 363.525 |
| Sub brand | Airflex |