Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
412162-LS
SIDE PLATE-CLUTCH, 42VC1200
412162-LS
Tools
Add to comparison
Add to comparison
412162-LS
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
53.625
Product height mm
1362.075
Product length in
53.625
Product length mm
1362.075
Product Material
Carbon Steel
Product width in
0.380
Product width mm
9.652
Sub brand
Airflex