42VC650 S/PL,TRQ BAR LIN
412572
Tools412572 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 53.625 |
| Product height mm | 1362.075 |
| Product length in | 53.625 |
| Product length mm | 1362.075 |
| Product Material | Carbon Steel |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Sub brand | Airflex |