20VC1000 BUTT END TUBE,4
413115
Tools413115 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 26.125 |
| Product height mm | 663.575 |
| Product length in | 26.125 |
| Product length mm | 663.575 |
| Product Material | Neoprene |
| Product width in | 10.562 |
| Product width mm | 268.275 |
| Sub brand | Airflex |