11.5VC500 BET,2V
413157
Tools413157 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 17.500 |
| Product height mm | 444.500 |
| Product length in | 17.500 |
| Product length mm | 444.500 |
| Product Material | Neoprene |
| Product width in | 5.062 |
| Product width mm | 128.575 |
| Sub brand | Airflex |