42VC1200 ROLL RIM F STK
413970-17
Tools413970-17 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.440 |
| Product height mm | 11.176 |
| Product length in | 16.250 |
| Product length mm | 412.750 |
| Product Material | Carbon Steel |
| Product width in | 154.000 |
| Product width mm | 3911.6 |
| Sub brand | Airflex |