16VC1000 ROLL RIM F STK
414069-02
Tools414069-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.380 |
| Product height mm | 9.652 |
| Product length in | 14.190 |
| Product length mm | 360.426 |
| Product Material | Carbon Steel |
| Product width in | 69.120 |
| Product width mm | 1755.648 |
| Sub brand | Airflex |