Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 0.380 | |
| Product height mm | 9.652 | |
| Product length in | 14.190 | |
| Product length mm | 360.426 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 81.440 | |
| Product width mm | 2068.576 | |
| Sub brand | AIRFLEX | Airflex |