Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 2.170 |
| Product height mm | 55.118 |
| Product length in | 5.880 |
| Product length mm | 149.352 |
| Product Material | Aluminum |
| Product width in | 6.880 |
| Product width mm | 174.752 |
| Sub brand | Airflex |