FRICTION SHOE ASSY, 26CB
414772
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.503 |
| Product height mm | | 12.776 |
| Product length in | | 4.844 |
| Product length mm | | 123.038 |
| Product width in | | 5.490 |
| Product width mm | | 139.446 |
| Sub brand | AIRFLEX | Airflex |