Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 1.090 |
| Product height mm | 27.686 |
| Product length in | 6.500 |
| Product length mm | 165.100 |
| Product Material | Carbon Steel |
| Product width in | 7.250 |
| Product width mm | 184.15 |
| Sub brand | Airflex |