Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
414870-0013
24VC650 INT FLG DR D=7.375
414870-0013
Tools
Add to comparison
Add to comparison
414870-0013
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
24.000
Product height mm
609.600
Product length in
24.000
Product length mm
609.600
Product Material
Gray Cast Iron
Product width in
8.250
Product width mm
209.55
Sub brand
Airflex