51VC1600 DL DR HUB
414894
Tools414894 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 42.000 |
| Product height mm | 1066.800 |
| Product length in | 42.000 |
| Product length mm | 1066.800 |
| Product Material | Gray Cast Iron |
| Product width in | 20.000 |
| Product width mm | 508 |
| Sub brand | Airflex |