Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 0.380 | |
| Product height mm | 9.652 | |
| Product length in | 6.050 | |
| Product length mm | 153.670 | |
| Product Material | NON-ASBESTOS | Non-Asbestos |
| Product width in | 10.000 | |
| Product width mm | 254 | |
| Sub brand | AIRFLEX | Airflex |