12VC1000 FSA
414924
Tools414924 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 1.770 |
| Product height mm | 44.958 |
| Product length in | 4.500 |
| Product length mm | 114.300 |
| Product Material | Aluminum |
| Product width in | 10.750 |
| Product width mm | 273.05 |
| Sub brand | Airflex |