10CB RIM 2VH
414951
Tools414951 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 15.373 |
| Product height mm | 390.474 |
| Product length in | 15.373 |
| Product length mm | 390.474 |
| Product Material | Carbon Steel |
| Product width in | 3.688 |
| Product width mm | 93.675 |
| Sub brand | Airflex |