Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 1.940 |
| Product height mm | 49.276 |
| Product length in | 6.000 |
| Product length mm | 152.400 |
| Product Material | Aluminum |
| Product width in | 6.550 |
| Product width mm | 166.37 |
| Sub brand | Airflex |