Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Adapter Casting |
| Product height in | 17.300 |
| Product height mm | 439.420 |
| Product length in | 17.300 |
| Product length mm | 439.420 |
| Product Material | Gray Cast Iron |
| Product width in | 16.320 |
| Product width mm | 414.528 |
| Sub brand | Airflex |