Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Adapter |
| Product height in | 16.750 |
| Product height mm | 425.450 |
| Product length in | 16.750 |
| Product length mm | 425.450 |
| Product Material | Gray Cast Iron |
| Product width in | 15.810 |
| Product width mm | 401.574 mm |
| Sub brand | Airflex |