38VC550 FRIC BLK
415023
Tools415023 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 5.888 |
| Product length mm | 149.555 |
| Product Material | Non-Asbestos |
| Product width in | 6.500 |
| Product width mm | 165.100 |
| Sub brand | Airflex |