28VC1000 FSA
415260
Tools415260 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 1.890 |
| Product height mm | 48.006 |
| Product length in | 8.500 |
| Product length mm | 215.900 |
| Product Material | Aluminum |
| Product width in | 10.750 |
| Product width mm | 273.05 |
| Sub brand | Airflex |