16VC600 DR HUB
415304
Tools415304 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 11.130 |
| Product height mm | 282.702 |
| Product length in | 11.130 |
| Product length mm | 282.702 |
| Product Material | Gray Cast Iron |
| Product width in | 4.527 |
| Product width mm | 114.986 |
| Sub brand | Airflex |