18CB500 FRIC BLK
415415
Tools415415 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.270 |
| Product height mm | 6.858 |
| Product length in | 4.854 |
| Product length mm | 123.292 |
| Product Material | Non-Asbestos |
| Product width in | 5.000 |
| Product width mm | 127.000 |
| Sub brand | Airflex |