BEARING SLEEVE
415644
Tools415644 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 8.510 |
| Product height mm | | 216.154 |
| Product length in | | 4.250 |
| Product length mm | | 107.950 |
| Product width in | | 8.510 |
| Product width mm | | 216.154 |
| Series | CB | CB |
| Sub brand | AIRFLEX | Airflex |