6CB200 INTEG DR
415657
Tools415657 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 6.000 |
| Product height mm | 152.400 |
| Product length in | 6.000 |
| Product length mm | 152.400 |
| Product Material | Gray Cast Iron |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Sub brand | Airflex |