42VC650 BACKING PL
415682
Tools415682 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.870 |
| Product height mm | 47.498 |
| Product length in | 6.500 |
| Product length mm | 165.100 |
| Product Material | Aluminum |
| Product width in | 6.875 |
| Product width mm | 174.625 |
| Sub brand | Airflex |