42VC650 FSA
415683
Tools415683 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 2.450 |
| Product height mm | 62.230 |
| Product length in | 6.250 |
| Product length mm | 158.750 |
| Product Material | Aluminum |
| Product width in | 6.880 |
| Product width mm | 174.752 |
| Sub brand | Airflex |