14VC1000 FRIC BLK
415770
Tools415770 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.328 |
| Product height mm | 8.331 |
| Product length in | 5.262 |
| Product length mm | 133.655 |
| Product Material | Non-Asbestos |
| Product width in | 4.500 |
| Product width mm | 114.3 |
| Sub brand | Airflex |