Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 2.623 | |
| Product height mm | 66.624 | |
| Product length in | 2.623 | |
| Product length mm | 66.624 | |
| Product Material | ALUMINUM | Aluminum |
| Product width in | 2.312 | |
| Product width mm | 58.725 | |
| Series | CB | CB |
| Sub brand | AIRFLEX | Airflex |