Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Flange Drum Casting |
| Product height in | 29.490 |
| Product height mm | 749.046 |
| Product length in | 29.490 |
| Product length mm | 749.046 |
| Product Material | Ductile Iron |
| Product width in | 14.880 |
| Product width mm | 377.952 |
| Sub brand | Airflex |