3CB150 RIM W/1 VALVE HOL
416372
Tools416372 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 6.299 |
| Product height mm | 159.995 |
| Product length in | 6.299 |
| Product length mm | 159.995 |
| Product Material | Carbon Steel |
| Product width in | 1.870 |
| Product width mm | 47.498 |
| Sub brand | Airflex |