Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package Contents | Friction Shoe Assembly |
| Product height in | 1.910 |
| Product height mm | 48.514 |
| Product length in | 6.000 |
| Product length mm | 152.400 |
| Product Material | Aluminum |
| Product width in | 10.750 |
| Product width mm | 273.05 |
| Sub brand | Airflex |