Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
416616
FRICTION BLOCK-CLUTCH, 35CM500
416616
Where to buy
Export PDF
Tools
Add to comparison
416616
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.328
Product height mm
8.331
Product length in
6.531
Product length mm
165.887
Product width in
5.000
Product width mm
127.000
Sub brand
AIRFLEX
Airflex