Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.328 |
| Product height mm | | 8.331 |
| Product length in | | 6.547 |
| Product length mm | | 166.294 |
| Product Material | NON-ASBESTOS | Non-Asbestos |
| Product width in | | 5.500 |
| Product width mm | | 139.7 |
| Sub brand | AIRFLEX | Airflex |