Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
416766-0114
38VC1200 DR HUB 7.6192 7.6220 2.00X1.
416766-0114
Tools
Add to comparison
Add to comparison
416766-0114
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
28.500
Product height mm
723.900
Product length in
28.500
Product length mm
723.900
Product Material
Gray Cast Iron
Product width in
10.000
Product width mm
254
Sub brand
Airflex