16VC1000 DR ADPTR PL,AX/
416866
Tools416866 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 13.000 |
| Product height mm | 330.200 |
| Product length in | 6.000 |
| Product length mm | 152.400 |
| Product Material | Carbon Steel |
| Product width in | 0.750 |
| Product width mm | 19.05 |
| Sub brand | Airflex |