28CB525_RIM_&_TUBE_ASSY
416925
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 36.000 |
| Product height mm | | 914.400 |
| Product length in | | 36.000 |
| Product length mm | | 914.400 |
| Product width in | | 6.938 |
| Product width mm | | 176.225 |
| Sub brand | AIRFLEX | Airflex |