Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 25.500 |
| Product height mm | 647.700 |
| Product length in | 25.500 |
| Product length mm | 647.700 |
| Product Material | Carbon Steel |
| Product width in | 6.625 |
| Product width mm | 168.275 mm |
| Sub brand | Airflex |