Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
417157-0100
32VC1000 DR HUB 6.8695 6.8720,1.75X1.50K
417157-0100
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
22.500
Product height mm
571.500
Product length in
22.500
Product length mm
571.500
Product Material
Gray Cast Iron
Product width in
9.500
Product width mm
241.300 mm
Sub brand
Airflex