Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Drum Casting |
| Product height in | 16.630 |
| Product height mm | 422.402 |
| Product length in | 16.630 |
| Product length mm | 422.402 |
| Product Material | Gray Cast Iron |
| Product width in | 7.070 |
| Product width mm | 179.578 mm |
| Sub brand | Airflex |